Image for TFP EMC Upgrade Kit from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

TFP EMC Upgrade Kit (US SPECIFIC)

Select Item modify product

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.

Description:

With the addition of this kit, the cooling fan and exhaust packages are upgraded to provide EMC (electromagnetic compatibility) protection. Consult Hoffman for shielding effectiveness (dB attenuation vs. frequency). Separate kits must be installed on both the inlet and outlet. Cooling fan and exhaust package must be ordered separately. EMC upgrade kit will not work with stainless steel grille option.

Notes:

Reference the Spec Sheet in the Downloads tab for complete product specifications.
 
Catalog Number Description Fits Cooling Fan Package Fits Exhaust Grille
Catalog Number Description Fits Cooling Fan Package Fits Exhaust Grille
4-inch Fan Models TFP41/TFP42 TEP4
6-inch Fan Models TFP61/TFP62 TEP6
10-inch Fan Models TFP101/TFP102 TEP10