Image for Rack-Mount Fan Speed Control from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Rack-Mount Fan Speed Control

Industry Standards:

UL 508 Listed; File No. E249700 cUL Listed per CSA C22.2 No. 14; File No. E249700
Select Item modify product

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.

Applications:

Perfect for offices, classrooms and other noise-sensitive areas. Fan Speed Control optimizes airflow in a cabinet or rack, balancing air volume requirements with noise level and power use.

Features:

  • Continuously variable fan speed control knob with minimum speed adjustment
  • Uses 1 RU rack space
  • Steel construction
  • Two NEMA 5-15R outlets provide power to fan
  • Six-foot (1.83-m) power cord plugs into standard 120 V 60 Hz outlet
  • Finish:

    A19FANSC: RAL 9005 black polyester powder paint

    Notes:

    Reference the Spec Sheet in the Downloads tab for complete product specifications.
     
    Catalog Number Description Max Current (A) Fahrenheit Max. Voltage
    Catalog Number Description Max Current (A) Fahrenheit Max. Voltage
    19-in. Rack-Mount Fan Speed Control 4 113 100 - 120 VAC