Image for Filter Box Fans from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Filter Box Fans

Industry Standards:

UL Recognized Motor CSA Certified Motor
Select Item modify product

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.

Applications:

Thermal filter boxes are high volume air movers that require minimal enclosure space. Repositionable mounting ears allow the fans to be mounted internally or externally, and used for either intake or exhaust.

Features:

  • Inlet Guard
  • Outlet Guard
  • Power Cord
  • 5-15 plug available on catalog numbers ending with "M" only
  • Permanently lubricated ball bearing motors
  • 100% functionally tested
  • Specifications:

  • 115 VAC
  • 50/60Hz
  • Notes:

    Reference the Spec Sheet in the Downloads tab for complete product specifications.
    Downloads (  1 - 1 of 1  )
    Documents
     
    Catalog Number A in. Description CFM Max Max Current (A) Voltage Fahrenheit Max. Height (in.) Width (in.) Depth (in.) Weight (lb.)
    Catalog Number A in. Description CFM Max Max Current (A) Voltage Fahrenheit Max. Height (in.) Width (in.) Depth (in.) Weight (lb.)
    10.13 1RB80 Model 390 1.1 100 - 120 VAC 104 8.88 8.88 4.82 10.00
    10.13 1RB80 Model w/Aluminum Filter 390 1.1 100 - 120 VAC 104 8.88 8.88 4.82 10.00
    13.38 1RB100 Model 675 1.2 100 - 120 VAC 104 12.13 12.13 4.82 12.00
    13.38 1RB100 Model w/Aluminum Filter 675 1.2 100 - 120 VAC 104 12.13 12.13 4.82 12.00
    16.38 1RB120 Model 1200 1.5 100 - 120 VAC 104 15.13 15.13 7.70 24.00
    16.38 1RB120 Model w/Aluminum Filter 1200 1.5 100 - 120 VAC 104 15.13 15.13 7.70 24.00