Image for Exhaust Grilles and Replacement Filters from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Exhaust Grilles and Replacement Filters

Select Item modify product

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.

Description:

Located at air discharge side of an enclosure using Blower Package ADB275. Polished stainless steel grille is 65 percent open and offers low resistance to airflow. Expanded aluminum filter (included with each grille) is easily removed for cleaning from outside the enclosure. Mounting hardware is furnished.

Notes:

Reference the Spec Sheet in the Downloads tab for complete product specifications.
 
Catalog Number Description Height (in.) Width (in.)
Catalog Number Description Height (in.) Width (in.)
Exhaust Grille 5.75 19.00
Aluminum Filter Replacement (5 per package) 4.98 16.56