Image for Compact Axial Fans from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Compact Axial Fans

Industry Standards:

UL Component Recognized
Select Item modify product

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.

Applications:

Compact Cooling Fans are ideal for applications where enclosure space is limited and quiet, reliable cooling is required. Engineered for 50,000 hours of continuous operation without lubrication or service.

Installation:

Installation Can be installed on any surface of an enclosure. With the addition of accessory fan brackets, Compact Cooling Fans can also be installed in any position inside the enclosure for spot cooling or air circulation.

Features:

  • Maximum operating temperature is 158 F (70 C)
  • 4-in. fan is thermally protected and uses permanently lubricated ball bearings
  • 6- and 10-in. fans have ball-bearing construction and split-capacitor motors
  • Split-capacitor motors are thermally protected to avoid premature failure
  • Dynamically balanced impellers molded from polycarbonate material
  • One finger guard is furnished (additional finger guards are available)
  • All mounting hardware is provided
  • 240 and 560 CFM fans have ball bearing construction and split capacitor motors
  • Fans have leadwires with ends stripped 1/2-in. (12-mm) or 6-ft. (1.8-m) cord with polarized plug for power connections
  • Fan bracket and additional finger guards must be purchased separately
  • Accessories:

  • Fan Power Cords
  • Fan Brackets
  • Finger Guards
  • Temperature Control Switch
  • Finish:

    Fan housing is black

    Notes:

    Reference the Spec Sheet in the Downloads tab for complete product specifications.
     
    Catalog Number Description Nominal Fan Size CFM Max Voltage Max Current (A) Fan Diameter in. Fan Depth in.
    Catalog Number Description Nominal Fan Size CFM Max Voltage Max Current (A) Fan Diameter in. Fan Depth in.
    Compact Axial Fans 2 21.5 24 VDC .09 2.36 .98
    Compact Axial Fans 3 40 24 VDC .14 3.15 .98
    Compact Axial Fans 3 27 100 - 120 VAC .09 3.15 1.50
    Compact Axial Fans 4 118 24 VDC .35 4.69 1.52
    Compact Axial Fans 4 85/100 100 - 120 VAC .26/.21 4.69 1.52
    Compact Axial Fans 4 46/49 100 - 120 VAC .09/.08 4.69 1.52
    Compact Axial Fans 4 85/100 100 - 120 VAC .26/.21 4.69 1.52
    Compact Axial Fans 4 85/100 200 - 250 VAC .14/.11 4.69 1.52
    Compact Axial Fans 6 280 24 VDC .88 6.77 2.00
    Compact Axial Fans 6 200/240 100 - 120 VAC .45/.36 6.77 1.50
    Compact Axial Fans 6 85/102 100 - 120 VAC .16/.19 6.77 1.50
    Compact Axial Fans 6 200/240 100 - 120 VAC .45/.36 6.77 1.50
    Compact Axial Fans 6 85/102 200 - 250 VAC .23/.18 6.77 1.50
    Compact Axial Fans 10 480/560 100 - 120 VAC 1.0/.88 10.00 3.50
    Compact Axial Fans 10 480/560 100 - 120 VAC 1.0/.88 10.00 3.50
    Compact Axial Fans 10 480/560 200 - 250 VAC .47/.43 10.00 3.50