Image for Filter Box Fans from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

1RB100 Model Box Fan

Catalog Number:  1RB100M
Back To Product

Model Code:

  • 22718
  • Bulletin Number:

  • MCLO
  • Industry Standards:

    UL Recognized Motor CSA Certified Motor
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Applications:

    Thermal filter boxes are high volume air movers that require minimal enclosure space. Repositionable mounting ears allow the fans to be mounted internally or externally, and used for either intake or exhaust.

    Features:

  • Inlet Guard
  • Outlet Guard
  • Power Cord
  • 5-15 plug available on catalog numbers ending with "M" only
  • Permanently lubricated ball bearing motors
  • 100% functionally tested
  • Specifications:

  • 115 VAC
  • 50/60Hz
  • Notes:

    Reference the Spec Sheet in the Downloads tab for complete product specifications.
    Downloads (  1 - 3 of 3  )
    Certifications
    Documents
    1RB100 Model Box Fan
    Catalog Number
    1RB100M
    A in. 13.38
    CFM Max 675
    Max Current (A) 1.2
    Voltage 100 - 120 VAC
    Fahrenheit Max. 104
    Height (in.) 12.13
    Width (in.) 12.13
    Depth (in.) 4.82
    Weight (lb.) 12.00
    No accessories available.