Image for 19-in. Rack-Mountable Tray from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Fan Tray

Catalog Number:  A19FT6B
Back To Product

Model Code:

  • 13856
  • Bulletin Number:

  • DTHRM
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Applications:

    Fan trays enhance the natural convection airflow within a cabinet when installed with other 19-in. rack-mount equipment.

    Features:

  • Fan trays available with either three or six 4-in. fans
  • Includes 72-in. (1829-mm) power cord with IEC 320 standard power socket
  • Power cord plugs into standard 115 VAC outlet
  • Lighted rocker switch provides on-off control and indicates when fans are on
  • Finish:

    RAL 9005 black, lightly textured polyester powder paint

    Accessories:

    Rack mounting hardware

    Notes:

    Reference the Spec Sheet in the Downloads tab for complete product specifications.
    Fan Tray
    Catalog Number
    A19FT6B
    Description Fan Tray
    Number of Fans 6
    CFM Max 506
    Voltage 100 - 120 VAC
    Nominal Watts 90
    Fahrenheit Max. 158
    C in. 12.96
    No accessories available.