Image for ProLine Voice/Data and Server Cabinets with Fan, Type 1 from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

ProLine Voice/Data and Server Cabinets with Fan, Type 1

Bulletin Number:

  • DPSR
  • DPC
  • Industry Standards:

    EIA RS-310-D UL508A Listed; Type 1; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 1; File No. E61997
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Finish:

    Pretreated steel coated with RAL 9005 black or RAL 7035 light gray textured, low-gloss polyester powder paint. Other finishes available—contact Hoffman Customer Service.

    Application:

    ProLine Voice/Data Server Cabinets are ideal for factory floors, warehouses and other remote locations that require filtration of ambient air to protect network equipment.

    Specifications:

  • Welded 12 gauge steel frame with integral struts
  • Front window door made of 16 or 14 gauge steel with safety glass window
  • Solid 16 or 14 gauge steel back door
  • Solid 16 or 14 gauge steel sides with factory-installed intake filters
  • Pagoda top has 115 V fan with 6 ft. (1.8 m) cord. Fan capacity is 600 CFM (16.99 cubic meters/minute).
  • Models available with EIA Universal standard 3/8-in. square or 10-32 tapped holes
  • Mobile base includes casters, levelers and gland plate
  • Gland plate allows easy routing of cable
  • Features:

  • Three-point locking handles on all doors provide easy but controlled access; two keys included
  • Fully welded frame safely supports sensitive equipment
  • Fully gasketed to keep contaminants away from equipment, reducing maintenance costs
  • Two sets of 19-in. rack angles support both front and rear of equipment
  • Rack angles are infinitely adjustable from front to rear for positioning flexibility
  • Mobile base provides easy placement of cabinet
  • Levelers and anti-tip bracket secure cabinet to the floor
  • Load Ratings:

  • Static Load Rating: 2500 lb. (1134 kg). A cabinet has a static load when it is in its final, permanent, fully secured location; its levelers are fully extended; the anti-tip bracket is installed; its load is uniformly applied to the two sets of rack-mounting angles; and the casters are not supporting any load (use the casters only to move the cabinet to its final location before loading).
  • Static Load Rating: Never move a cabinet with its maximum static load applied.
  • Casters Maximum Load: 1000 lb. (453 kg). Exercise care when using casters to move the cabinet. Do not use casters to move a cabinet with more than 1000 lb. (453 kg) load. Avoid tipping and damage to the cabinet and its contents by slowly moving the cabinet on its casters across smooth, flat flooring. Avoid obstructions such as: large cracks; floor displacement; seams; gravel.
  • Casters Maximum Load: Never use casters while transporting a cabinet by truck on roadways.
  • Contact Hoffman if further information is needed.
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Description Hole Type Rack Units Rack Angle
    Catalog Number A in. B in. C in. Description Hole Type Rack Units Rack Angle
    86.74 27.87 31.46 Voice/Data Cabinet, Black Tapped 42 PRA1920TPL1
    86.74 27.87 31.46 Voice/Data Cabinet, Gray Tapped 42 PRA1920TPL1
    86.74 23.94 39.34 Server Cabinet, Black Square 42 PRA1920THL1
    86.74 23.94 39.34 Server Cabinet, Gray Square 42 PRA1920THL1
    78.70 23.6 39.4 Frame - - -
    78.7 23.6 39.4 Frame - - -
    78.7 27.6 31.5 Frame - - -
    78.7 27.6 31.5 Frame - - -
    - - - Mobile Base - - -
    - - - Mobile Base - - -
    - - - Solid Door - - -
    - - - Solid Doors - - -
    - - - Solid Doors - - -
    - - - Solid Doors - - -
    - - - Window Door - - -
    - - - Window Doors - - -
    - - - Window Door - - -
    - - - Window Door - - -
    - - - Sides - - -
    - - - Sides - - -
    - - - Sides - - -
    - - - Sides - - -
    - - - Top - - -
    - - - Top - - -
    - - - Top - - -
    - - - Top - - -