Image for ProLine FloTek PC (Passive Cooling) Server Cabinet from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

ProLine FloTek PC (Passive Cooling) Server Cabinet

Bulletin Number:

  • DPSR
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Application:

    Designed deeper to house servers and manage power cables, ProLine FloTek Cabinets rely on optimized passive airflow for cooling. The cabinets may be placed in data rooms randomly or in hot/cold aisle configurations.

    Features:

  • Rigid front door made of aluminum extrusions and formed perforated steel offers highly attractive appearance and durability
  • Fully perforated front and rear doors and fully perforated top allow maximum air movement around equipment; conforms to server manufacturer open space requirements
  • Models without sides fit together quickly for easy installation in ganged applications
  • Three-point locking pushbutton swing handle on front door provides easy but controlled access; two keys included
  • Rear doors are split for easy access and include 3-point, low-profile, locking swing handle
  • Two sets of 19-in. square-hole rack angles support both front and rear of equipment
  • Rack angles are infinitely adjustable from front to rear for positioning flexibility
  • Large gland plate in top allows easy routing of cable, pre-terminated cables and patch panels
  • Mounting hardware (20 each of 10-32 screws and cage nuts) is included
  • Specifications:

  • Rack angles have square holes with EIA 310-D spacing
  • Open bottom with integral bolt-down brackets
  • 16 or 14 gauge steel doors, sides and cover
  • Welded 12 gauge steel frame
  • Finish:

    Pretreated steel coated with RAL 9005 black textured, low-gloss polyester powder paint. Other finishes available—contact Hoffman Customer Service.

    Load Ratings:

  • Static Load Rating: 2500 lb. (1134 kg)
  • A cabinet has a static load when it is in its final, permanent, fully secured location, and its load is uniformly applied to the two sets of rack-mounting angles.
  • Never move a cabinet with its maximum static load applied.
  • Contact Hoffman if further information is needed.
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Rack Units Sides Additional Square Hole Rack Angle
    Catalog Number A in. B in. C in. Rack Units Sides Additional Square Hole Rack Angle
    78.37 23.94 35.4 42 With sides PRA1920THL1
    78.37 23.58 35.4 42 Without sides PRA1920THL1
    78.37 23.94 39.34 42 With sides PRA1920THL1
    78.37 23.58 39.34 42 Without sides PRA1920THL1
    78.37 23.94 43.28 42 With sides PRA1920THL1
    78.37 23.58 43.28 42 Without sides PRA1920THL1
    78.37 23.94 47.22 42 With sides PRA1920THL1
    78.37 23.58 47.22 42 Without sides PRA1920THL1
    85.0787 23.8682 35.3934 45 With sides PRA1921THL1
    85.0787 23.8682 39.3304 45 With sides PRA1921THL1
    85.0787 23.8682 43.2674 45 With sides PRA1921THL1
    85.0787 23.8682 47.2044 45 With sides PRA1921THL1
    94.9213 23.8682 35.3934 51 With sides PRA1924THL1
    94.9213 23.8682 39.3304 51 With sides PRA1924THL1
    94.9213 23.8682 43.2674 51 With sides PRA1924THL1
    94.9213 23.8682 47.2044 51 With sides PRA1924THL1