Image for Free-Stand, Type 1 from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Free-Stand, Type 1

Catalog Number:  A48N2512FSLP
Back To Product

Bulletin Number:

  • A38
  • Material:

  • Steel
  • Model Code:

  • 13725
  • Ship Wt. Std. Pkg. (lbs):

  • 173.0
  • Interchangeable:

  • False
  • Finish:

  • RAL 7035
  • Industry Standards:

    UL508A Listed; Type 1; File No. E61997 cUL Listed per CSA C22.2 No. 40; Type 1; File No. E61997 NEMA/EEMAC Type 1 IEC 60529 IP30
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Free-Stand Type 1 Enclosures are an economical way to protect electrical and electronic equipment in applications that do not require extensive environmental protection.

    Applications:

    Free-Stand Type 1 Enclosures are an economical way to protect electrical and electronic equipment in applications that do not require extensive environmental protection.

    Specifications:

  • 14 gauge steel (rear of enclosure is welded 12 gauge for increased stiffness)
  • 4-in. high 10 gauge steel integral lifting base
  • Heights from 48 in. to 84 in. Usable height inside cabinet 4 in. less than nominal height.
  • Sturdy 7 gauge lifting tabs
  • Flush doors
  • 3-point latch with heavy-duty handle
  • Padlock provision in handle
  • Predrilled holes in lifting base provide bolt-down capability
  • Easily reversible doors on single-door models
  • Overlapping doors with no center post on two-door models
  • Bonding provision on each door
  • Studs included for mounting optional panels on threaded bolts
  • Optional rack angles mount to top and bottom of front flanges
  • Removable back covers
  • Finish:

    RAL 7035 light-gray polyester powder paint inside and outside. Optional panels have white or conductive finish. Rack angles have galvanized finish.

    Accessories:

  • Rack-Mount Steel Shelf
  • Rack Angles
  • Panels for Free-Stand Type 1 Large Two-Door Enclosures
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Notes:

    Purchase panels separately.
    Free-Stand, Type 1
    Catalog Number
    A48N2512FSLP
    A in. 48
    B in. 25.5
    C in. 12
    Conductive Panel A37P21NG
    Panel A37P21N
    Panel Size D in. 37.16
    Panel Size E in. 21.50

    Add accessories for this item to your project list.

    Item
    Thmbnail Image PaneLite LED Enclosure Light LED24V15 Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image SF10 162 CFM (275 m3/Hr.) Side-Mount Filter Fan SF1016414
    Add Item to Project List add item to project list
    Thmbnail Image Panels for Free-Stand, Type 1 One-Door Enclosures A37P21N Add Item to Project List add item to project list
    Thmbnail Image Panels for Free-Stand, Type 1 One-Door Enclosures A37P21NG Add Item to Project List add item to project list
    Thmbnail Image Free-Stand, Type 1 A48N2512FSLP Add Item to Project List add item to project list
    Thmbnail Image Free-Stand, Type 1 A48N2512FSLP Add Item to Project List add item to project list