Free-Stand Enclosures

Product List
Products (  1 - 5 of 5  )
Compare Selected compare product
Product Listing
Free-Stand, Single or Dual Access, Type 12
Bulletin Number: A30
RoHS Flag: Yes

Available with front or front and rear access, these Type 12 enclosures have sturdy unibody construction and flexible internal mounting options.

Free-Stand, Multi-Door, Type 12
Bulletin Number: A27
RoHS Flag: Yes

Available with three, four or five doors for housing larger control systems in industrial environments.

Free-Stand with 3-Point Latch, Type 4
Bulletin Number: A4L3
RoHS Flag: Yes

These enclosures are ideal for mounting equipment on panels or racks in indoor or outdoor applications where it is necessary to protect controls and instrumentation from wet, non-corrosive environments. The design features Hoffman’s exclusive PowerGlide Handle with 3-point latching for secure closure.

Free-Stand, Type 1
Bulletin Number: A38
RoHS Flag: Yes

Free-Stand Type 1 Enclosures are an economical way to protect electrical and electronic equipment in applications that do not require extensive environmental protection.

Free-Stand, Type 4
Bulletin Number: A4L
RoHS Flag: Yes

These enclosures are ideal for mounting equipment on panels or racks in indoor or outdoor applications where it is necessary to protect controls and instrumentation from wet, non-corrosive environments.