Image for ProLine G2 Lifting Angles from nVent | Hoffman
+ / - Hover over image to Zoom

ProLine G2 Lifting Angles

Bulletin Number:

  • P40
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    <p><span style="color:#1F497D;">Lifting angles fasten into the steel corner blocks of a modular enclosure or joined modular enclosures to facilitate overhead lifting.</span></p>

    Finish:

    Plated

    Application:

    Lifting angles fasten into the steel corner blocks of a modular enclosure or joined modular enclosures to facilitate overhead lifting..

    Specifications:

  • Use only slings and spreader bars that are designed for the specific application and are in compliance with regulations established by OSHA , ASME , ISA, ASTM and other governing agencies
  • The angle between the top of the enclosure and the cable or chain must be at least 45 degrees
  • Lifting Angles are designed for overhead lifting in conjunction with shackles and a spreader bar
  • Use of shackles instead of hooks is preferred
  • 10 gauge (3.0mm), mild steel
  • Features:

  • Used to provide best load distribution while lifting two or three joined/ganged enclosures with up to 1000 lb (453 kg) of equipment and cabling in each bay
  • Set of two angles, mounting hardware included
  • Angles mount to top of enclosure frame corner blocks and do not require removal of top cover for installation
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Description
    Catalog Number Description
    Front-to-Back Lifting Angles
    Side-to-Side Lifting Angles