Image for Frame-Reducing Brackets for Frames or Grid Straps from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Frame-Reducing Brackets for Frames or Grid Straps

Bulletin Number:

  • P20
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Frame-Reducing Brackets mount directly to 700- or 800-mm wide ProLine frames or to grid straps. Converts wider frames to 600-mm wide, allowing 19-in. rack angles to fit, or to 700-mm wide, allowing 23-in. rack angles to fit. Can be used to left- or right-justify the rack-mounted equipment. Furnished in sets of four. 14 gauge plated steel. Mounting hardware is included.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number W in. Reduces Frame Width Converts Frame Width
    Catalog Number W in. Reduces Frame Width Converts Frame Width
    1.97 50 From 700 to 600<br>From 800 to 700 mm
    3.94 100 From 800 to 600<br>From 800 to 700<br>From 700 to 600 mm
    7.87 200 From 1000 to 600<br>From 1000 to 800<br>From 800 to 600 mm