Image for Double-Bay Frames from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Double-Bay Frames

Bulletin Number:

  • P20
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Features:

    ProLine offers the broadest range of standard sizes in the industry.

    Specifications:

  • Welded back centerpost
  • No front centerpost for easy component installation
  • Center top and bottom frame sections for internal component mounting
  • Optional center uprights available to support mounting options
  • Welded corners with steel corner blocks that add strength and rigidity
  • 12 gauge, roll-formed frame sections for strength
  • Flange on door and side openings deflects liquids away from the enclosure interior
  • Rectangular frame holes are designed for metric cage nut fasteners
  • Round frame holes allow numerous grounding locations using M5 thread-forming screws
  • Access to both sides of frame mounting holes allows standard components to be easily installed
  • Provisions for slide-in subpanel, rack mounting and accessory mounting
  • Simple means for joining frames to create multiple-bay enclosures
  • An open roll-formed profile design affords complete surface corrosion protection and assembly access
  • Sealed mounting for all external accessories
  • Finished with RAL 7035 texture
  • Notes:

    1 rack unit = 1.75 in. (44 mm)
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Maximum Subpanel Size in. Maximum Rack Mounting Space Nominal Frame Size A x B x C
    Catalog Number A in. B in. C in. Maximum Subpanel Size in. Maximum Rack Mounting Space Nominal Frame Size A x B x C
    27.56 47.24 23.62 23.03 x 44.49 13U x 2 700 x 1200 x 600
    47.24 47.24 19.69 42.72 x 44.49 24U x 2 1200 x 1200 x 500
    55.12 47.24 19.69 50.59 x 44.49 28U x 2 1400 x 1200 x 500
    62.99 47.24 19.69 58.46 x 44.49 33U x 2 1600 x 1200 x 500
    62.99 47.24 23.62 58.46 x 44.49 33U x 2 1600 x 1200 x 600
    62.99 47.24 31.5 58.46 x 44.49 33U x 2 1600 x 1200 x 800
    70.87 47.24 15.75 66.34 x 44.49 38U x 2 1800 x 1200 x 400
    70.87 47.24 19.69 66.34 x 44.49 38U x 2 1800 x 1200 x 500
    70.87 47.24 23.62 66.34 x 44.49 38U x 2 1800 x 1200 x 600
    70.87 47.24 31.5 66.34 x 44.49 38U x 2 1800 x 1200 x 800
    70.87 62.99 15.75 66.34 x 60.24 38U x 2 1800 x 1600 x 400
    70.87 62.99 19.69 66.34 x 60.24 38U x 2 1800 x 1600 x 500
    70.87 62.99 23.62 66.34 x 60.24 38U x 2 1800 x 1600 x 600
    70.87 62.99 31.5 66.34 x 60.24 38U x 2 1800 x 1600 x 800
    70.87 70.87 19.69 66.34 x 68.11 38U x 2 1800 x 1800 x 500
    70.87 70.87 23.62 66.34 x 68.11 38U x 2 1800 x 1800 x 600
    78.74 47.24 15.75 74.21 x 44.49 42U x 2 2000 x 1200 x 400
    78.74 47.24 19.69 74.21 x 44.49 42U x 2 2000 x 1200 x 500
    78.74 47.24 23.62 74.21 x 44.49 42U x 2 2000 x 1200 x 600
    78.74 47.24 31.5 74.21 x 44.49 42U x 2 2000 x 1200 x 800
    78.74 62.99 19.69 74.21 x 60.24 42U x 2 2000 x 1600 x 500
    78.74 62.99 23.62 74.21 x 60.24 42U x 2 2000 x 1600 x 600
    78.74 62.99 31.5 74.21 x 60.24 42U x 2 2000 x 1600 x 800
    78.74 70.87 19.69 74.21 x 68.11 42U x 2 2000 x 1800 x 500
    78.74 70.87 23.62 74.21 x 68.11 42U x 2 2000 x 1800 x 600
    78.74 70.87 31.5 74.21 x 68.11 42U x 2 2000 x 1800 x 800
    86.61 47.24 19.69 82.09 x 44.49 47U x 2 2200 x 1200 x 500
    86.61 47.24 23.62 82.09 x 44.49 47U x 2 2200 x 1200 x 600
    86.61 47.24 31.5 82.09 x 44.49 47U x 2 2200 x 1200 x 800