Image for Frame-Reducing Brackets for Frames or Grid Straps from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Frame-Reducing Brackets for Frames or Grid Straps

Catalog Number:  PRB50
Back To Product

Bulletin Number:

  • P20
  • Material:

  • Steel
  • Model Code:

  • 77280
  • Ship Wt. Std. Pkg. (lbs):

  • 1.25
  • Interchangeable:

  • False
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Description:

    Frame-Reducing Brackets mount directly to 700- or 800-mm wide ProLine frames or to grid straps. Converts wider frames to 600-mm wide, allowing 19-in. rack angles to fit, or to 700-mm wide, allowing 23-in. rack angles to fit. Can be used to left- or right-justify the rack-mounted equipment. Furnished in sets of four. 14 gauge plated steel. Mounting hardware is included.
    Frame-Reducing Brackets for Frames or Grid Straps
    Catalog Number
    PRB50
    W in. 1.97
    Reduces Frame Width 50
    Converts Frame Width From 700 to 600
    From 800 to 700 mm
    No accessories available.