Fiberglass Enclosures

Product List
Products (  1 - 12 of 12  )
Compare Selected compare product
Product Listing
Continuous Hinge, Type 4X
Bulletin Number: A48
Material: Fiberglass
RoHS Flag: Yes

The efficient design and simple construction of these enclosures make them durable in corrosive environments, yet aesthetically pleasing. Corner latches provide unobstructed access. The continuous hinge provides a secure seal, and double latching creates added security.

Ultrx, Type 4X
Bulletin Number: UX1
Material: Fiberglass
RoHS Flag: Yes

Providing outstanding protection against corrosion and the elements, the clean lines and molded, embossed design of Ultrx fiberglass enclosures make them the most stylish and aesthetically pleasing of their class.

Hinge-Cover with 3-Point Latch or Quick-Release Latches, Type 4X
Bulletin Number: A17W3 A17WM
Material: Fiberglass
RoHS Flag: Yes

A full range of modification options are available for wall-mount fiberglass enclosures, including variable depths to accommodate larger controls. These enclosures feature padlockable polyester latches, or Hoffman’s exclusive PowerGlide Handle with 3-point latching, for ease of access with increased security.

Fiberglass Disconnect, Type 4X
Bulletin Number: A17WD
Material: Fiberglass
RoHS Flag: Yes

For effective and economical disconnect protection in the harshest corrosive environments, these enclosures provide secure door closure through the use of Type 304 stainless steel slotted quarter-turn latches.

Flat Cover with Latches, Type 4X
Bulletin Number: HJ
Material: Fiberglass
RoHS Flag: Yes

Enclosures feature a flat, overlapping cover design that ensures a more-secure seal. Available with solid and window covers. Latches provide easy access and security.

Flat Clear Cover with Latches, Type 4X
Bulletin Number: HJ
Material: Fiberglass
RoHS Flag: Yes

Enclosures feature a flat, overlapping clear cover design that ensures a more-secure seal and provides a larger viewing area than a traditional window. Latches provide easy access and security.

Flat Cover with Screws, Type 4X
Bulletin Number: HJ
Material: Fiberglass
RoHS Flag: Yes

Enclosures feature a flat, overlapping cover design that ensures a more-secure seal. Available with removable and hinged covers for application flexibility.

Raised Cover with Screws, Type 4X
Bulletin Number: HJ
Material: Fiberglass
RoHS Flag: Yes

Enclosures feature a raised, overlapping-cover design that ensures a more-secure seal and offers increased internal space for mounting components. Available with removable and hinged covers for application flexibility.

Raised Cover with Latches, Type 4X
Bulletin Number: HJ
Material: Fiberglass
RoHS Flag: Yes

Enclosures feature a raised, hinged, overlapping cover design that ensures a more-secure seal and offers increased internal space for mounting components. Available with solid and window covers. Latches provide easy access and security.

Fiberglass Free-Stand, Type 4X
Bulletin Number: A17
Material: Fiberglass
RoHS Flag: Yes

An economical housing for corrosive environments, single-door, free-stand enclosures provide a versatile solution for applications that require flexibility when mounting panels and racks. Benefits include easy access to equipment, larger capacity for control systems, steel reinforcements for stability and strength, captivated door screws and an optional PowerGlide Handle for secure latching.

Two-Door Free-Stand, Type 4X
Bulletin Number: A17
Material: Fiberglass
RoHS Flag: Yes

An economical way to house electronics in corrosive environments, two-door enclosures provide easy access to equipment, larger capacity for control systems and steel reinforcements that ensure stability and strength. These enclosures feature captivated door screws and an optional PowerGlide Handle for secure latching.

Screw- or Hinge-Cover with Quick-Release Latch, Type 4X
Bulletin Number: A50
Material: Fiberglass
RoHS Flag: Yes

Able to withstand harsh environments, these small enclosures feature a simple, traditional non-metallic design that is suitable for a broad range of applications.