Image for Swivel Nipple from nVent HOFFMAN | US and Canada
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Swivel Nipple

Bulletin Number:

  • F22
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Allows wireway run to be adjusted to any angle. Regular type is used between adjacent wireway sections or fittings.

    Notes:

  • All dimensions are to outside surfaces. Allow .12 in. (3 mm) additional for gasket at joints.
  • Certified by Canadian Standards Association.
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in.
    Catalog Number A in. B in.
    4 4