Image for ProLine G2 Transportation Base from nVent | Hoffman
+ / - Hover over image to Zoom

ProLine G2 Transportation Base

Bulletin Number:

  • P40
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    ProLine G2 Transportation Bases provide enhanced stability and forklift provisions for modular enclosures up to a maximum of 3000 mm (118.11) total width in a multiple-bay system.

    Application:

    ProLine G2 Transportation Bases provide enhanced stability and forklift provisions for modular enclosures up to a maximum of 3000 mm (118.11) total width in a multiple-bay system.

    Specifications:

  • 10 gauge (3 mm), mild steel
  • Gasket and installation hardware included
  • Unique design allows forklift access from each end
  • Can be configured in a variety of combinations
  • Accessories:

    Transportation Base Joining Kit, Side-to-Side

    Features:

  • Removable side cover plates allows wire access between bases
  • Can be used across bayed enclosures up to a maximum of 300mm (118.11in.) total width
  • Maintains NEMA 12 rating without requiring gland plate
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number W in. D in. Fits Frame (mm) WxD
    Catalog Number W in. D in. Fits Frame (mm) WxD
    16.18 18.38 400x500
    16.18 22.32 400x600
    24.05 14.45 600x400
    24.05 18.38 600x500
    24.05 22.32 600x600
    24.05 30.2 600x800
    31.93 14.45 800x400
    31.93 18.38 800x500
    31.93 22.32 800x600
    31.93 30.2 800x800
    31.93 38.07 800x1000
    39.8 14.45 1000x400
    39.8 18.38 1000x500
    39.8 22.32 1000x600
    39.8 30.2 1000x800
    47.87 14.45 1200x400
    47.87 18.38 1200x500
    47.87 22.32 1200x600
    47.87 30.2 1200x800
    63.62 14.45 1600x400
    63.62 18.38 1600x500
    63.62 22.32 1600x600
    63.62 30.2 1600x800
    71.5 18.38 1800x500
    71.5 22.32 1800x600
    71.5 38.07 1800x800