Image for ProLine G2 Support Bracket Kit from nVent | Hoffman
+ / - Hover over image to Zoom

ProLine G2 Support Bracket Kit

Bulletin Number:

  • P40
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Support Brackets cross the depth of a modular enclosure and can be used for additional support for heavy devices mounted on the sides or tops.

    Application:

    Support Brackets cross the depth of a modular enclosure and can be used for additional support for heavy devices mounted on the sides or tops.

    Features:

  • Brackets provide additional support for large air conditioners or other heavy devices that can be mounted on ProLine G2 sides or tops
  • Can be positioned at various heights to accommodate any size air conditioner or device
  • Specifications:

  • Support brackets fit on the sides, top or base (along the depth) to provide two horizontal rigid supports
  • 14 gauge (1.75 mm) steel
  • Furnished in pairs
  • Installation hardware included
  • Finish:

    Plated
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Length in. Fits Frame Depth (mm)
    Catalog Number Length in. Fits Frame Depth (mm)
    10.0 400
    14.0 500
    18.0 600
    25.8 800
    33.7 1000