Image for ProLine G2 Dust Cover from nVent | Hoffman
+ / - Hover over image to Zoom

ProLine G2 Dust Cover

Bulletin Number:

  • P40
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    The ProLine G2 Dust Cover can be used across the top of joined enclosures to provide a finished appearance. The Dust Cover is not required to maintain a Type 12 rating. It is purely for enhanced<br/>aesthetics.

    Application:

    The ProLine G2 Dust Cover can be used across the top of joined enclosures to provide a finished appearance. The Dust Cover is not required to maintain a Type 12 rating. It is purely for enhanced aesthetics.

    Specifications:

  • Provides finished appearance across the top of joined enclosures
  • Not required to maintain Type 12 rating
  • 16 gauge mild steel
  • Finish:

  • Polyester powder paint
  • RAL 7035 textured light gray standard
  • Custom colors available
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Length in.
    Catalog Number Length in.
    14.3
    18.3
    22.2
    30.1
    38.0