Image for ProLine G2 Door Bar Grid Straps from nVent | Hoffman
+ / - Hover over image to Zoom

ProLine G2 Door Bar Grid Straps

Bulletin Number:

  • P40
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    The ProLine G2 Door Bar Grid Straps are used to mount accessories to the door.

    Application:

    The ProLine G2 Door Bar Grid Straps are used to mount accessories to the door.

    Specifications:

  • Straps mount to the door bar
  • Load rating: 100 lbs (45.4 kg)
  • 16 gauge (1.5 mm), mild steel
  • Finish:

    Plated

    Notes:

    Frame Width dimensions are nominal mm.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number W in. Fits Frame Width (mm)
    Catalog Number W in. Fits Frame Width (mm)
    12.1 400
    16.1 500
    20.0 600
    23.9 700
    27.9 800
    31.8 900
    35.7 1000