Image for ProLine 100-mm Plinth Base from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

ProLine 100-mm Plinth Base

Bulletin Number:

  • P20
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    <p>Plinth Bases install under an enclosure to provide space for cables to enter from below. A Plinth Base consists of four corner supports connected to four access panels. | The corner supports are cast aluminum. The access panels are 2,0 mm steel and attach to the corner supports with screws. Plinth Bases are finished with RAL 9005 black textured, polyester powder paint and include all necessary mounting hardware.</p>

    Description:

    Plinth Bases install under an enclosure to provide space for cables to enter from below. A Plinth Base consists of four corner supports connected to four access panels. The corner supports are cast aluminum. The access panels are 16 gauge steel and attach to the corner supports with screws. Plinth Bases are finished with RAL 9005 black textured polyester powder paint and include all necessary mounting hardware. Order a gland plate system to provide Type 12 protection when using a Plinth Base.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. Fits Frame B x C W in. D in. C in.
    Catalog Number A in. B in. Fits Frame B x C W in. D in. C in.
    15.75 19.69 400 x 500 15.71 18.07 -
    15.75 23.62 400 x 600 15.71 22.01 -
    3.94 23.62 600 x 400 23.58 14.13 15.75
    3.94 23.62 600 x 500 23.58 18.07 19.69
    3.94 23.62 600 x 600 23.58 22.01 23.62
    3.94 23.62 600 x 800 23.58 29.88 31.5
    3.94 27.56 700 x 600 27.52 22.01 23.62
    3.94 27.56 700 x 800 27.52 29.88 31.5
    3.94 27.56 700 x 900 27.52 33.82 35.43
    3.94 31.5 800 x 400 31.46 14.13 15.75
    3.94 31.5 800 x 500 31.46 18.07 19.69
    3.94 31.5 800 x 600 31.46 22.01 23.62
    3.94 31.5 800 x 800 31.46 29.88 31.5
    3.94 31.5 800 x 900 31.46 33.82 35.43
    3.94 39.37 1000 x 500 39.33 18.07 19.69
    3.94 39.37 1000 x 600 39.33 22.01 23.62
    3.94 39.37 1000 x 800 39.33 29.88 31.5
    3.94 47.24 1200 x 400 47.20 14.13 15.75
    3.94 47.24 1200 x 500 47.20 18.07 19.69
    3.94 47.24 1200 x 600 47.20 22.01 23.62
    3.94 47.24 1200 x 800 47.20 29.88 31.5
    3.94 62.99 1600 x 500 62.95 18.07 19.69
    3.94 62.99 1600 x 600 62.95 22.01 23.62
    3.94 62.99 1600 x 800 62.95 29.88 31.5