Image for ProLine Top with Cutout for High-Performance Pagoda Exhaust Vent from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

ProLine Top with Cutout for High-Performance Pagoda Exhaust Vent

Bulletin Number:

  • P20
  • Material:

  • Steel
  • Industry Standards:

    This component is rated UL Type 1. Installing this component on an enclosure brings the enclosure rating to UL Type 1.
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    The tops fit standard frames. Single-bay tops have a cutout that accepts one high-performance pagoda vent. Double-bay tops have one cutout that can be oriented for left-bay or right-bay pagoda ventilation. Tops are finished with textured light-gray RAL 7035 polyester powder paint. EMC tops are finished with paint over plated surfaces. Bolts are furnished to hold top in position (lifting eyes can be used in place of bolts). Top is gasketed and made of 16-gauge steel. Ground studs are included. Consult Hoffman for delivery.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. D in. W in. Fits Frame Top B x C
    Catalog Number A in. B in. D in. W in. Fits Frame Top B x C
    23.62 19.69 19.64 23.30 600 x 500
    23.62 19.69 19.64 23.30 600 x 500
    23.62 23.62 23.57 23.30 600 x 600
    23.62 23.62 23.57 23.30 600 x 600
    23.62 31.5 31.45 23.30 600 x 800
    27.56 23.62 23.57 27.24 700 x 600
    27.56 23.62 23.57 27.24 700 x 600
    27.56 31.5 31.45 27.24 700 x 800
    27.56 35.43 35.39 27.24 700 x 900
    31.5 19.69 19.64 31.17 800 x 500
    31.5 23.62 23.57 31.17 800 x 600
    31.5 23.62 23.57 31.17 800 x 600
    31.5 31.5 31.45 31.17 800 x 800
    31.5 31.5 31.45 31.17 800 x 800
    31.5 35.43 35.39 31.17 800 x 900
    39.37 19.69 19.64 39.05 1000 x 500
    39.37 23.62 23.57 39.05 1000 x 600
    39.37 23.62 23.57 39.05 1000 x 600
    39.37 31.5 31.45 39.05 1000 x 800
    39.37 31.5 31.45 39.05 1000 x 800
    47.24 19.69 19.64 46.95 1200 x 500
    47.24 23.62 23.57 46.92 1200 x 600
    47.24 23.62 23.57 46.92 1200 x 600
    47.24 31.5 31.45 46.92 1200 x 800
    47.24 31.5 31.45 46.92 1200 x 800
    62.99 19.69 19.64 62.67 1600 x 500
    62.99 19.69 19.64 62.67 1600 x 500
    62.99 23.62 23.57 62.67 1600 x 600
    62.99 23.62 23.57 62.67 1600 x 600
    62.99 31.5 31.45 62.67 1600 x 800