Image for Top-Mount Air Conditioner from nVent | Hoffman
+ / - Hover over image to Zoom

Top-Mount Air Conditioner

Bulletin Number:

  • PAC
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Top-Mount Air Conditioners replace the solid top in a standard assembly. Air conditioners require no hole cutting or special kits for installation. These air conditioners are available with cooling capacities of 2200 and 4000 BTU/hr. and are equipped with an adjustable thermostat for optimal enclosure temperature regulation. Top-Mount Air Conditioners are finished with RAL 7035 textured light-gray polyester powder paint. Installing this air conditioner on an enclosure maintains the Type 12 rating. 1. Gasket kit and hardware for mounting to enclosure are included. 2. Condensate overflow drain hose included.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. W x D in. Fits Frame Top B x C X in. FLA Max. Amb. Temp. 115 60 FLA Max. Amb. Temp. 115 50 FLA Max. Amb. Temp. 230 60 FLA Max. Amb. Temp. 230 50 BTU Hr. W Max. Amb. Temp. 115 60 BTU Hr. W Max. Amb. Temp. 115 50 BTU Hr. W Max. Amb. Temp. 230 60 BTU Hr. W Max. Amb. Temp. 230 50 Max. Amb. Temp. F
    Catalog Number A in. B in. W x D in. Fits Frame Top B x C X in. FLA Max. Amb. Temp. 115 60 FLA Max. Amb. Temp. 115 50 FLA Max. Amb. Temp. 230 60 FLA Max. Amb. Temp. 230 50 BTU Hr. W Max. Amb. Temp. 115 60 BTU Hr. W Max. Amb. Temp. 115 50 BTU Hr. W Max. Amb. Temp. 230 60 BTU Hr. W Max. Amb. Temp. 230 50 Max. Amb. Temp. F
    23.62 23.62 23.31 x 23.62 600 x 600 20.25 6.8 6.8 2200 (702) 2200 (644) 125
    31.5 23.62 31.19 x 23.62 800 x 600 14.80 4.2 4.3 2400 (703) 2100 (615) 125