Solid Covers

Catalog Number: PCS2010
null
Size changes must be in 25 mm increments.
Enter Manufacturing Instructions If No Drawing Available (Optional)
At least one dimension must be changed for the Manufacturing Instructions to be displayed
in this section.
null
Enter Additional Options
null
Select a Finish
Select Masking for Holes and Components
Drawing(s) required.
Enter Additional Options
Enter Manufacturing Instructions If No Drawing Available (Optional)
null
Select Holes and Cutouts
Drawing(s) required.
Enter Additional Options
Enter Manufacturing Instructions If No Drawing Available (Optional)
null
Select Tapped Holes
Drawing(s) required.
 
Range: 0 - 1000
Enter Quantities or Footage for the Skins
Drawing(s) required.
 
Range: 0 - 1000
 
Range: 0 - 100
 
Range: 0 - 100
Select Grounding Provisions
Attach drawing or clarify in Manufacturing Instructions if location must be specified.
Enter Additional Options
Enter Manufacturing Instructions If No Drawing Available (Optional)
null
Enter Additional Options
null
Thermal Specifications
Drawing(s) required for customer specified locations.
May void or change UL/CSA Type ratings.
Select Air Conditioner Cutouts
If air conditioner cutouts are selected, order the air conditioner(s) as a separate line item.
Air conditioners are not installed on the enclosure.
  
Select Fans and Optional Shrouds
  
Select Grilles and Optional Shrouds
  
Select Louver Kits and Optional Shrouds
  
Select Shrouds Only
Enter Additional Options
Enter Manufacturing Instructions If No Drawing Available (Optional)
null
Window Specifications
Drawing(s) required.
Select Frame Style Window(s)
For custom size EXWK hazardous windows, the minimum viewing area is 5" x 3"
and the maximum viewing area is 29" x 19".
Select Concept Style Window(s)
Select IR Window(s)
Select Instrumentation Style Window(s)
The mimumum size window available is 4" x 4".
Enclosures with instrumentation windows over 48" x 24" will not be UL labeled.
Expansion and contraction due to extreme temperature changes during shipment
or use may result in larger instrumentation windows becoming loose or dislodged from the door.
Enter Additional Options
Enter Manufacturing Instructions If No Drawing Available (Optional)
null
Enter Additional Options
null
Specify Custom Requirements
Whenever possible, please enter custom requirements in the aditional options field of the appropriate catagory.
(i.e.: Custom finish requirements should be specified in the additional options field within the Finish catagory.)
Add Item to Project List Add item to project list Cancel and Back
Item Information
PCS2010         Clear All Selections
Finish Chart
DYS 18 - 23 Business Days
Selection Summary
Express                     DYS                     Custom
 
PDF
Add Item to Project List Add item to project list Cancel and Back