Image for ProLine Pagoda Tops from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

ProLine Pagoda Tops

Bulletin Number:

  • P20
  • Industry Standards:

    This component is rated UL Type 1. Installing this component on an enclosure brings the enclosure rating to UL Type 1.
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Pagoda Tops are available to fit on standard frames. Design features a drip-proof raised pagoda vent with a 115-volt integral axial exhaust fan. Double-bay Pagoda Tops have one drip-proof raised pagoda vent opening positioned over one bay that can be oriented for right or left ventilation. Pagoda Tops are finished with RAL 7035 textured light-gray polyester powder paint. Bolts secure pagoda top to frame (lifting eyes can be used instead of bolts).
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. D in. Gauge W in. Fits Frame Top B x C Frame Type
    Catalog Number A in. B in. D in. Gauge W in. Fits Frame Top B x C Frame Type
    23.62 15.75 15.70 16 23.30 600 x 400 Single-Bay
    23.62 19.69 19.64 16 23.30 600 x 500 Single-Bay
    23.62 23.62 23.57 16 23.30 600 x 600 Single-Bay
    23.62 31.5 31.45 16 23.30 600 x 800 Single-Bay
    27.56 23.62 23.57 16 27.24 700 x 600 Single-Bay
    27.56 31.5 31.45 16 27.24 700 x 800 Single-Bay
    27.56 35.43 35.39 14 27.24 700 x 900 Single-Bay
    31.5 15.75 15.70 16 23.30 800 x 400 Single-Bay
    31.5 19.69 19.64 16 31.17 800 x 500 Single-Bay
    31.5 23.62 23.57 16 31.17 800 x 600 Single-Bay
    31.5 31.5 31.45 14 31.17 800 x 800 Single-Bay
    31.5 35.43 35.39 14 31.17 800 x 900 Single-Bay
    39.37 19.69 19.64 16 39.05 1000 x 500 Single-Bay
    39.37 23.62 23.57 16 39.05 1000 x 600 Single-Bay
    39.37 31.5 31.45 14 39.05 1000 x 800 Single-Bay
    47.24 23.62 23.57 16 46.92 1200 x 600 Double-Bay
    47.24 31.5 31.45 14 46.92 1200 x 800 Double-Bay
    62.99 23.62 23.57 16 62.67 1600 x 600 Double-Bay
    62.99 31.5 31.45 14 62.67 1600 x 800 Double-Bay