Image for ProLine Pagoda Exhaust Vents from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

ProLine Pagoda Exhaust Vents

Bulletin Number:

  • P20
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    <p>Pagoda Exhaust Vents can be field-installed on any ProLine&nbsp;or ProLine&nbsp;G2 solid top to provide active enclosure cooling.</p>

    Application:

    Pagoda Exhaust Vents can be field-installed on any ProLine or ProLine G2 solid top to provide active enclosure cooling.

    Features:

  • Axial fan and finger guard mounted in housing
  • Drip-protected, raised cover is removable from the inside of the enclosure
  • Specifications:

  • 14-gauge (1.75 mm) steel
  • 115V or 230V versions with lead wires
  • 115V power cord option
  • Rated UL Type 1; installing this component on an enclosure brings the enclosure rating to UL Type 1
  • Includes gasket and mounting hardware
  • Finish:

  • Polyester powder paint; RAL 7035 textured light gray standard
  • Custom colors available
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Volts Hz
    Catalog Number Volts Hz
    115 50/60
    230 50/60
    115 -