Image for Key Inserts from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Key Inserts

Bulletin Number:

  • P20
  • P20S
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Key Inserts are used with Flush Bezels. Optional for any solid, window and disconnect door. Key Inserts are zinc die-cast. A matching key is included.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Description
    Catalog Number Description
    7-mm triangle
    8-mm triangle
    CNOMO
    7-mm square
    8-mm square
    Double-bit with 3-mm pin
    Double-bit insert