Image for Door Bar Grid Straps from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Door Bar Grid Straps

Bulletin Number:

  • P20
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Straps mount to the door bar. Used to mount accessories to the door. Constructed of 16 gauge steel with plated finish. Holds up to 100 lbs.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Description
    Catalog Number Description
    Fits 1000-mm wide door
    Fits 500-mm wide door
    Fits 600-mm wide door
    Fits 700-mm wide door
    Fits 800-mm wide door