Image for ProLine Barrier Panels from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

ProLine Barrier Panels

Bulletin Number:

  • P40
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

  • Optional blank Barrier Panels are designed to be used as buffers between joined or ganged enclosure systems. When mounted to the enclosure, they maintain enclosure environmental integrity. Made from 16 gauge steel and finished in RAL 7035 textured light-gray polyester powder paint.
  • EMC Barrier Panels are designed to be used as electrical buffers between joined or ganged enclosure systems. Made from 16 gauge steel with a plated finish.
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. Type H in. W in.
    Catalog Number A in. B in. Type H in. W in.
    62.99 19.69 Painted 60.59 17.83
    62.99 19.69 EMC 60.59 17.83
    62.99 23.62 Painted 60.59 21.77
    70.87 19.69 Painted 68.47 17.83
    70.87 19.69 EMC 68.47 17.83
    70.87 23.62 Painted 68.47 21.77
    70.87 23.62 EMC 68.47 21.77
    70.87 31.5 Painted 68.47 29.65
    78.74 19.69 Painted 76.34 17.83
    78.74 19.69 EMC 76.34 17.83
    78.74 23.62 Painted 76.34 21.77
    78.74 23.62 EMC 76.34 21.77
    78.74 31.5 Painted 76.34 29.65
    86.61 19.69 EMC 84.22 17.83
    86.61 23.62 Painted 84.22 21.77
    86.61 23.62 EMC 84.22 21.77
    86.61 31.5 Painted 84.22 29.65
    86.61 31.5 EMC 84.22 29.65