Image for ProLine Vented Top with Integral Fan Tray from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Vented Top with Integral Fan Tray

Catalog Number:  PVT3F841
Back To Product

Bulletin Number:

  • DPC
  • Material:

  • Steel
  • Model Code:

  • 98730
  • Ship Wt. Std. Pkg. (lbs):

  • 27.7
  • Interchangeable:

  • False
  • Industry Standards:

    UL Component Recognized; Type 1; File No. E61997 This component is rated UL Type 1. Installing this component on an enclosure brings the enclosure rating to UL Type 1. NEMA/EEMAC Type 1 IEC 60529, IP20
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Description:

    Vented Top with Integral Fan Tray provides a cooling/ventilation solution for electronic and networking applications. An integral fan tray with three pre-wired and mounted fans provides up to 200-300 CFM of exhaust. The deeper vented tops (500- through 800-mm deep) have integral fan trays with cutouts for mounting additional fans (see Additional Fans table). Accessory fan kits (consisting of three pre-wired fans) can be installed to provide additional airflow. Unused fan positions are provided with covers to prevent short-circuiting of airflow. Since the fan pulls air through the enclosure to cool equipment, an optional Inlet Vent (catalog number PPV32 or PPV32B) must be ordered separately. Vented tops are 16-gauge steel and finished with RAL 7035 light-gray textured polyester powder paint. EMC tops are finished with paint over plated 16-gauge surfaces. The vented top is designed to be used in place of a standard top. Bolts are provided to secure vented top to frame. The enclosure can
    Vented Top with Integral Fan Tray
    Catalog Number
    PVT3F841
    A in. 31.5
    B in. 15.75
    D in. 15.46
    Voltage 115
    W in. 31.13
    Type Steel
    Fits Frame Top B x C 800 x 400
    No accessories available.