Image for Levelers from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Levelers

Catalog Number:  PLM12
Back To Product

Bulletin Number:

  • P20
  • Material:

  • Steel
  • Model Code:

  • 98140
  • Ship Wt. Std. Pkg. (lbs):

  • 1.0
  • Interchangeable:

  • False
  • Finish:

  • Alum/Black
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Four post-type levelers allow adjustment for uneven floors. Levelers can be attached to the bottom of a frame or to a 0-mm solid base. Levelers are plated and the leveler base is capped with plastic to provide resistance to marring. Adjustable for 17-mm to 35-mm height. Ball and socket construction. Four levelers will support a maximum of 453.6 kg (1000 lbs.).

    Description:

    Four post-type levelers allow adjustment for uneven floors. Levelers can be attached to the bottom of a frame or to a 0-mm solid base. Levelers are plated and the leveler base is capped with plastic to provide resistance to marring. Adjustable for 17-mm to 35-mm height. Ball and socket construction. Four levelers will support a maximum of 453.6 kg (1000 lbs.).
    Levelers
    Catalog Number
    PLM12
    No accessories available.