Image for Flush Bezels from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Flush Bezels

Catalog Number:  PFBSSS
Back To Product

Bulletin Number:

  • P20
  • Model Code:

  • 33739
  • Ship Wt. Std. Pkg. (lbs):

  • 0.3
  • Interchangeable:

  • False
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Description:

  • Bezel with Insert: Can be used on any solid, window or disconnect door when a low-profile, tool-to-open operating mechanism is needed. Bezel is RAL 9005 textured black plastic. Provision to add your logo is included. Flush bezels are provided with screwdriver slot insert. Other key inserts are available to fit the flush bezel (order separately).
  • Small Bezel with Insert: Can be used in place of the small Flush Swing Handle when a low-profile, tool-to-open operating mechanism is needed. Bezel is RAL 9005 textured black plastic. Provision to add your logo is included. Small flush bezels are furnished with a screwdriver slot insert. Other key inserts are available to fit the small flush bezel (order separately).
  • Downloads (  1 - 4 of 4  )
    Certifications
    Documents
    Flush Bezels
    Catalog Number
    PFBSSS
    Description Large Flush Bezel with Stainless Steel Insert
    No accessories available.