Image for ProLine Solid Covers from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

ProLine Solid Covers

Catalog Number:  PCS146HF2
Back To Product

Bulletin Number:

  • P20
  • Material:

  • Steel
  • Model Code:

  • 11709
  • Ship Wt. Std. Pkg. (lbs):

  • 34.0
  • Interchangeable:

  • False
  • Finish:

  • RAL 7035
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Description:

    Use a Solid Cover on the front or rear of the enclosure frame as a substitute for a door. Solid covers attach to the enclosure frame with semi-flush screws and include hangers for easy alignment of cover screws. Covers are painted RAL 7035 textured light-gray polyester powder paint (except stainless steel). EMC covers are finished with paint over plated surfaces. They include a foam-in-place urethane gasket and two ground studs. Mounting hardware is included.
    ProLine Solid Covers
    Catalog Number
    PCS146HF2
    A in. 55.12
    B in. 23.62
    Gauge 16
    H x W mm 1339 x 592
    H x W in. 52.72 x 23.31
    Cover Type EMC
    Fits Frame A x B 1400 x 600
    No accessories available.