Image for Disconnect Door for ProLine Enclosures from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Disconnect Door for ProLine Enclosures

Catalog Number:  PLTDDC166
Back To Product

Bulletin Number:

  • P20
  • Material:

  • Steel
  • Model Code:

  • 35639
  • Ship Wt. Std. Pkg. (lbs):

  • 58.08
  • Interchangeable:

  • False
  • Finish:

  • Painted Steel
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Description:

  • Disconnect Doors provide a means to mount flange-mount disconnects to ProLine Enclosures. Hinged mullion provides unobstructed access to interior, thus easing equipment installation.
  • Disconnect mullion is hinged to provide easy disconnect installation and maximum access to subpanel. Removable door bar is included on disconnect door. A flush handle with defeater operates an internal 3-point latch system on disconnect door and latches to the disconnect mullion. Interlocking is provided from master door to disconnect mullion. The disconnect mullion and disconnect door include 140-degree hinges and are gasketed to maintain enclosure integrity. Steel doors are 14 gauge and painted with RAL 7035 light-gray textured polyester powder.
  • Enclosures with a preferred cutout will accept the disconnect switches listed in the Preferred Cutout Overview section.
  • ProLine enclosures with disconnect doors that have a large cutout provision will accept the following types of flange-mounted disconnect disconnect devices:
  • Allen-Bradley: Large handle to be used with 400A or greater disconnect switches and 600A or greater circuit breakers.
  • Siemens ITE: MAX-FLEX™ FHOHN handle used with MD 800 amp, ND (1200 amp), PD (1600 amp) and RD (2000 amp).
  • Disconnect Door for ProLine Enclosures
    Catalog Number
    PLTDDC166
    V in. 8.70
    H x W mm 1539 x 594
    H x W in. 60.59 x 23.39
    Cutout Provision Preferred left-hand
    Z in. 10.57
    No accessories available.