Image for ProLine G2 Perforated Door from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

ProLine G2 Perforated Door

Bulletin Number:

  • P40
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Perforated doors can be used on the front or rear of ProLine G2 frames to provide a vented opening for air to electronics inside.

    Application:

    ProLine G2 Perforated Doors (Single or Overlapping Double) can be used on the front or rear of a G2 enclosure to provide ventilation for cooling internal components. The Smooth Glide latching system is made from quality components and incorporates an innovative timed latch action ensuring a solid door seal with low closure force.

    Features:

  • Smooth Glide latching system – for a smooth, reliable and repeatable door close over enclosure lifetime
  • Flush Swing Handle with key lock; other options available
  • Seamless Polyurethane gasket (UL Component Recognized) provides a water-tight, dust-tight seal against moisture and contaminants that could enter at the frame/door junction
  • Specifications:

  • Standard door bar system on all perforated doors for easy accessory attachment
  • Timed, 3-point latch engagement to ensure top and bottom of door catch reliably
  • Durable, double-flanged latch rod and three Delrin® rollers to prevent metal-on-metal grinding
  • Single doors can be hinged left or right (default left); overlapping double doors can have the primary door as the left or right (default right)
  • 14 gauge (1.75 mm) mild steel
  • 140-degree hinging standard (180-degree hinge option available)
  • Two grounding studs
  • All mounting hardware included
  • Overlapping Double Doors – Additional Specifications: Primary door with Smooth Glide latching system; secondary door has two latch points with a center lever to ensure secure door closure
  • Finish:

  • Polyester powder paint; RAL 7035 textured light gray standard
  • Custom colors available
  • Accessories:

  • ProLine Grounding Kit (VDE compliant)
  • Door Stop Kit
  • Side Door Adapter
  • 180-Degree Hinge Kit
  • Flush Swing Handle
  • DIN Lock Insert
  • L-Handle
  • Flush Bezel w/ Key Insert
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number H in. W in. M in. N in. Fits Frame H x W Door Style
    Catalog Number H in. W in. M in. N in. Fits Frame H x W Door Style
    70.2 23.5 62.6 15.9 1800 x 600 Single
    70.2 31.4 62.6 23.8 1800 x 800 Single
    78.1 23.5 70.4 15.9 2000 x 600 Single
    78.1 31.4 70.4 23.8 2000 x 800 Single
    85.9 23.5 78.3 15.9 2200 x 600 Single
    85.9 31.4 78.3 23.8 2200 x 800 Single
    70.2 47.2 62.6 15.9 1800 x 1200 Overlapping Double
    78.1 47.2 70.4 15.9 2000 x 1200 Overlapping Double