Image for ProLine G2 Door Stop Kit from nVent | Hoffman
+ / - Hover over image to Zoom

ProLine G2 Door Stop Kit

Bulletin Number:

  • P40
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    The Door Stop Kit is used for modular enclosures and holds doors open at 130 degrees.

    Application:

    The Door Stop Kit is used for modular enclosures and holds doors open at 130 degrees.

    Features:

  • High-performance, 3/8-in. (9.5 mm) aluminum stop arm
  • DELRIN® gliders for smooth actuation
  • BV-M6 fasteners to attach the door stop to the frame and door
  • Specifications:

  • 10 gauge (3.0 mm) steel slotted slider bracket
  • Mounts without drilling
  • Kit includes a slotted slider bracket that mounts to the top or bottom of the door and a stop arm that attaches to the frame
  • All necessary mounting hardware included
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Description
    Catalog Number Description
    ProLine G2 Door Stop Kit