Image for ProLine Overlapping Doors from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

ProLine Overlapping Doors

Bulletin Number:

  • P20
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    ProLine Overlapping Doors provide a door system for the full-width open front of 800,1000, 1200- and 1600-mm wide frames. The master door ensures a dust-tight seal using a 3-point roller latch system operated by a ProLine flush swing handle. The overlapping master/adjacent door design allows unobstructed access. Removable door bar is included on each door. Master door is hinged on the right side. Steel doors are 14 gauge and finished with RAL 7035 light-gray textured polyester powder paint finish (except stainless steel).
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. H x W mm H x W in. Fits Frame A x B
    Catalog Number A in. B in. H x W mm H x W in. Fits Frame A x B
    25.16 31.18 639 x 792 25.16 x 31.18 700 x 800
    25.16 46.89 639 x 1191 25.16 x 46.89 700 x 1200
    - - 1139 x 1191 44.84 x 46.89 1200 x 1200
    52.72 31.18 1339 x 792 52.72 x 31.18 1400 x 800
    - - 1339 x 1191 52.72 x 46.89 1400 x 1200
    60.59 31.18 1539 x 792 60.59 x 31.18 1600 x 800
    60.59 46.89 1539 x 1191 60.59 x 46.89 1600 x 1200
    68.46 31.18 1739 x 792 68.46 x 31.18 1800 x 800
    68.46 39.06 1739 x 992 68.46 x 39.06 1800 x 1000
    68.46 46.89 1739 x 1191 68.46 x 46.89 1800 x 1200
    68.46 62.64 1739 x 1591 68.46 x 62.64 1800 x 1600
    - - 1739 x 1791 68.46 x 70.51 1800 x 1800
    76.34 31.18 1939 x 792 76.34 x 31.18 2000 x 800
    76.34 39.06 1939 x 992 76.34 x 39.06 2000 x 1000
    76.34 46.89 1939 x 1191 76.34 x 46.89 2000 x 1200
    76.34 46.89 1939 x 1191 76.34 x 46.89 2000 x 1200
    76.34 62.64 1939 x 1591 76.34 x 62.64 2000 x 1600
    - - 1939 x 1891 76.34 x 70.51 2000 x 1800
    84.21 31.18 2139 x 792 84.21 x 31.18 2200 x 800
    84.21 39.06 2139 x 992 84.21 x 39.06 2200 x 1000
    84.21 46.89 2139 x 1191 84.21 x 46.89 2200 x 1200
    84.21 46.89 2139 x 1191 84.21 x 46.89 2200 x1200