Image for Disconnect Door for ProLine Enclosures from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Disconnect Door for ProLine Enclosures

Bulletin Number:

  • P20
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

  • Disconnect Doors provide a means to mount flange-mount disconnects to ProLine Enclosures. Hinged mullion provides unobstructed access to interior, thus easing equipment installation.
  • Disconnect mullion is hinged to provide easy disconnect installation and maximum access to subpanel. Removable door bar is included on disconnect door. A flush handle with defeater operates an internal 3-point latch system on disconnect door and latches to the disconnect mullion. Interlocking is provided from master door to disconnect mullion. The disconnect mullion and disconnect door include 140-degree hinges and are gasketed to maintain enclosure integrity. Steel doors are 14 gauge and painted with RAL 7035 light-gray textured polyester powder.
  • Enclosures with a preferred cutout will accept the disconnect switches listed in the Preferred Cutout Overview section.
  • ProLine enclosures with disconnect doors that have a large cutout provision will accept the following types of flange-mounted disconnect disconnect devices:
  • Allen-Bradley: Large handle to be used with 400A or greater disconnect switches and 600A or greater circuit breakers.
  • Siemens ITE: MAX-FLEX™ FHOHN handle used with MD 800 amp, ND (1200 amp), PD (1600 amp) and RD (2000 amp).
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number V in. H x W mm H x W in. Cutout Provision Z in.
    Catalog Number V in. H x W mm H x W in. Cutout Provision Z in.
    8.70 1539 x 594 60.59 x 23.39 Preferred right-hand 10.57
    8.70 1539 x 594 60.59 x 23.39 Preferred left-hand 10.57
    8.70 1539 x 794 60.59 x 31.26 Preferred right-hand 10.57
    8.70 1539 x 794 60.59 x 31.26 Preferred left-hand 10.57
    12.64 1739 x 594 68.46 x 23.39 Preferred right-hand 14.51
    12.64 1739 x 794 68.46 x 31.26 Preferred right-hand 14.51
    12.64 1739 x 794 68.46 x 31.26 Preferred left-hand 14.51
    12.64 1739 x 994 68.46 x 39.13 Preferred left-hand 14.51
    12.64 1739 x 994 68.46 x 39.13 Preferred right-hand 14.51
    16.57 1939 x 594 76.34 x 23.39 Preferred right-hand 18.45
    17.13 1939 x 594 76.34 x 23.39 Large right-hand 19.01
    16.57 1939 x 794 76.34 x 31.26 Preferred right-hand 18.45
    16.57 1939 x 794 76.34 x 31.26 Preferred left-hand 18.45
    16.57 1939 x 994 76.34 x 39.13 Preferred right-hand 18.45
    16.57 1939 x 994 76.34 x 39.13 Preferred left-hand 18.45
    17.13 2000 x 1000 76.34 x 39.13 Large right-hand 19.01