Doors and Door Accessories

Product List
Products (  1 - 12 of 34  )
Next Page
Compare Selected compare product
Product Listing
ProLine G2 Solid Doors (Single or Overlapping Double)
Bulletin Number: P40

ProLine G2 Solid Doors (Single or Overlapping Double) feature a solid swing and a high load capacity. The Smooth Glide latching system is made from quality components and incorporates an innovative timed latch action ensuring a solid door seal with a low closure force. Sold individually.

ProLine G2 Window Doors
Bulletin Number: P40

ProLine G2 Window Doors can be used to enable viewing of electronic equipment. Featuring clean contemporary lines, they are available in clear safety glass or polycarbonate and include a standard door bar system for easy accessory attachment. The Smooth Glide latching system is made from high-quality components and features an innovative timed latch action which ensures a solid door seal with a low closure force.

ProLine Window Doors
Finish: RAL 7035 Lt. Gray
RoHS Flag: Yes
ProLine G2 Perforated Door
Bulletin Number: P40

Perforated doors can be used on the front or rear of ProLine G2 frames to provide a vented opening for air to electronics inside.

ProLine G2 Disconnect Door
Bulletin Number: P40

ProLine G2 Disconnect Doors include a hinged mullion with a cutout which accommodates a wide variety of flange-mount disconnect devices, and an interlock system from the enclosure doors to the disconnect mullion. A hinged disconnect mullion provides unobstructed access to the interior and maximum access to the Full Mounting Subpanel (Mounting Plate).

Disconnect Door for ProLine Enclosures
Bulletin Number: P20
Material: Steel
RoHS Flag: Yes
ProLine G2 Side Door Adapter
Bulletin Number: P40

ProLine G2 Side Door Adapters allow the mounting of a standard door to the side of the enclosure. When mounted to the enclosure, they maintain enclosure environmental integrity.

ProLine G2 Door Stop Kit
Bulletin Number: P40

The Door Stop Kit is used for modular enclosures and holds doors open at 130 degrees.

ProLine G2 180 Degree Hinge Kit
Bulletin Number: P40

Hinge option for modular enclosure doors to provide up to a 260-degree door opening on single-door enclosures.

ProLine G2 Door Support Roller Kit
Bulletin Number: P40

The ProLine G2 Door Support Roller Kit supports and aligns heavy doors.

ProLine G2 Steel Data Pocket
Bulletin Number: P40

Provides a convenient place to store wiring diagrams, operation manuals and other documentation inside the enclosure.

ProLine G2 Door Bar Grid Straps
Bulletin Number: P40

The ProLine G2 Door Bar Grid Straps are used to mount accessories to the door.

Next Page