Image for Sequestr External Disconnect, Type 12 from nVent | Hoffman
+ / - Hover over image to Zoom

Sequestr External Disconnect, Type 12

Bulletin Number:

  • A70D
  • Material:

  • Steel
  • Industry Standards:

    UL 508A Listed; Type 12; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 12; File No. E61997 NEMA/EEMAC Type 12 CSA File No. 42186: Type 12 IEC 60529, IP55
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    <p>Use Concept Disconnect Enclosures in applications that require stylized design features and a preferred cutout that accepts major brand disconnect switches and circuit breakers. Furnished with Enclosures: Door interlock bracket welded to door; Three-point door latching system installed on door; Instructions to locate and install disconnect; Hardware kit consisting of padlocking door handle, panel mounting nuts, grounding hardware and sealing washers for mounting holes</p>

    Application:

    Retrofit disconnect enclosures to isolate incoming power and help mitigate arc flash occurrences by moving the disconnect switch to the Sequestr Enclosure. Power is passed-through to the main enclosure.

    Features:

  • Interlocks with doors of main control cabinet when the disconnect switch is powered ON
  • Maintains UL Type 12 rating
  • Provision for pass-through power into the main cabinet—blank plate for customer modification
  • Preferred disconnect cutout
  • Quarter-turn screwdriver slot latch
  • Hidden hinges
  • Bonding provision on door
  • Conductive back panel included
  • Installation hardware and templates included
  • Specifications:

  • 16 gauge steel
  • Continuously welded and ground seams all around
  • Hinged on right side
  • Finish:

  • ANSI 61 gray exterior and interior
  • Included back panel has conductive finish
  • Accessories:

  • Industrial Corrosion Inhibitors
  • Touch-Up Paint
  • Notes:

    Reference the Specification Sheet for Optional Terminal Plates and Optional Replacement Conductive Panel tables.
    Downloads (  1 - 1 of 1  )
    Documents
     
    Catalog Number A in. B in. C in.
    Catalog Number A in. B in. C in.
    34.45 14 18.12
    34.45 14 20.12
    34.45 14 24.12