Image for Concept Disconnect Enclosure, Type 4 from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Concept Disconnect Enclosure, Type 4

Catalog Number:  CDSC20228LG
Back To Product

Bulletin Number:

  • CWD
  • Material:

  • Steel
  • Express Modification Eligible:

  • Yes
  • Model Code:

  • 16569
  • Ship Wt. Std. Pkg. (lbs):

  • 35.0
  • Interchangeable:

  • False
  • Finish:

  • RAL 7035 Gray
  • Industry Standards:

    Mounting brackets required to maintain UL/CSA external mounting requirement. UL 508A Listed; Type 4, 12; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 4, 12; File No. E61997 NEMA/EEMAC Type 4, 12, Type 13 CSA File No. 42186: Type 4, 12 VDE, IP66 IEC 60529, IP66
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Use Concept Disconnect Enclosures in applications that require stylized design features and a preferred cutout that accepts major brand disconnect switches and circuit breakers. Furnished with Enclosures: Door interlock bracket welded to door; Three-point door latching system installed on door; Instructions to locate and install disconnect; Hardware kit consisting of padlocking door handle, panel mounting nuts, grounding hardware and sealing washers for mounting holes

    Applications:

  • Use mild steel Concept Disconnect Enclosures in applications that require indoor and outdoor environmental protection and maintain stylized design features. Accepts major brand disconnect switches and circuit breakers and is supplied with a Hoffman-integrated tool-to-open handle.
  • Furnished with Enclosures:
  • 1. Door interlock bracket welded to door
  • 2. Concept-style latching system (2-point or 3-point) installed on door
  • 3. Instructions to locate and install disconnect
  • 4. Hardware kit consisting of padlocking door handle, panel mounting nuts, grounding hardware and sealing washers for mounting holes
  • Specifications:

  • 16 or 14 gauge steel
  • Seams continuously welded and ground smooth
  • External-formed 90-degree body flange channels away liquids
  • Bonding provision on door; grounding stud on body
  • Holes in body for mounting disconnect operating handle and operating mechanism
  • Panel mounting studs fit optional Concept panels and other accessories
  • Mounting holes in back of body for direct mounting for optional external mounting brackets
  • Removable door with hidden hinges for clean, aesthetic appearance
  • Corner-formed doors
  • Provisions on door for optional high-impact thermoplastic data pocket
  • Seamless foam-in-place gasket
  • Door alignment device on doors wider than 30 in.
  • Concept-style latching system interlocks with the disconnect handle for added safety
  • Unique integrated door handle with tool-to-open feature and padlocking option
  • Self-grounding latch system with double seal
  • Four hinges on 60-inch-high enclosures
  • Simple easy-to-remove and install hinge pins with captivation clip
  • High-torque threadless studs and fasteners on door
  • V-shaped fiber-wrapped gasket on teh disconnect side of the body flange provides extra deflection of water
  • Illustrated instructions provided
  • Finish:

  • Two standard finishes are available:
  • ANSI 61 gray polyester powder paint inside and out
  • RAL 7035 textured light-gray polyester powder paint inside and out
  • Accessories:

  • Blank Adapter Plates, Mild Steel
  • Compact Cooling Fans
  • PaneLite Enclosure Lights Overview
  • Concept Panels
  • Mounting-Bracket Kits
  • Steel and Stainless Steel Window Kit
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Notes:

    Purchase panels separately.
    Concept Disconnect Enclosure, Type 4
    Catalog Number
    CDSC20228LG
    Express Modifications Yes
    A in. 20
    B in. 22
    C in. 8
    Panel Size D x E in. 18.20 x 18.20
    J in. 5.00
    Conductive Panel CP2020G
    Mounting G x H in. 18.50 x 20.50
    Body Gauge 16
    Door Gauge 14
    Concept Panel CP2020
    Latches Qty. 1
    Latches style 2-point

    Add accessories for this item to your project list.

    Item
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Mounting Channels CMC20 Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Composite Mounting Foot Kit CMTGFT Add Item to Project List add item to project list
    Thmbnail Image Pole-Mount Kit CPMK20 Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Door Stop Kit ADSTOPK Add Item to Project List add item to project list
    Thmbnail Image Type 4 and 4X Deep-Hinged Window Kits AWDH1418N4 Add Item to Project List add item to project list
    Thmbnail Image Type 4 and 4X Deep-Hinged Window Kits AWDH1612N4 Add Item to Project List add item to project list
    Thmbnail Image Type 4 and 4X Deep-Hinged Window Kits AWDH2016N4 Add Item to Project List add item to project list
    Thmbnail Image Double Bit Lock Insert with Key CLKDBM3 Add Item to Project List add item to project list
    Thmbnail Image Slotted Lock Insert CLKSLOT Add Item to Project List add item to project list
    Thmbnail Image Square Lock Insert with Key CLKSM7 Add Item to Project List add item to project list
    Thmbnail Image Triangular Lock Insert with Key CLKTM7 Add Item to Project List add item to project list
    Thmbnail Image Concept Fixed Window Kit - Light Gray CWF3136LG Add Item to Project List add item to project list
    Thmbnail Image Concept Fixed and Hinged Window Kits CWH3136LG Add Item to Project List add item to project list
    Thmbnail Image Concept Deep Hinged Window Kit CWHD3136LG Add Item to Project List add item to project list
    Thmbnail Image Key-locking Handle CWHK Add Item to Project List add item to project list
    Thmbnail Image Non-locking Handle CWHNL Add Item to Project List add item to project list
    Thmbnail Image Padlock Handle CWHPTO Add Item to Project List add item to project list
    Thmbnail Image Wing Knobs for Concept Window Kits CWKL Add Item to Project List add item to project list
    Thmbnail Image Wing Knobs for Concept Window Kits CWKN Add Item to Project List add item to project list
    Thmbnail Image Blank Adapter Plates, Mild Steel A3456BAP Add Item to Project List add item to project list
    Thmbnail Image Clip Nut Package AN1032 Add Item to Project List add item to project list
    Thmbnail Image Screw Packages AS1032 Add Item to Project List add item to project list
    Thmbnail Image Hinge Pin Kits GHPINMS Add Item to Project List add item to project list
    Thmbnail Image Concept Panel Conversion Kit CCPM4 Add Item to Project List add item to project list
    Thmbnail Image Concept Adjustable-Depth Mounting Kits CAM82 Add Item to Project List add item to project list
    Thmbnail Image Concept Adjustable-Depth Mounting Kits CAM84 Add Item to Project List add item to project list
    Thmbnail Image DIN3 Rail Kits CDR3P20 Add Item to Project List add item to project list
    Thmbnail Image PaneLite LED Enclosure Light LED24V15 Add Item to Project List add item to project list
    Thmbnail Image LED Light Kit LEDA1S35 Add Item to Project List add item to project list
    Thmbnail Image LED Light Kit LEDA2S35 Add Item to Project List add item to project list