Image for Disconnect Enclosure with Handle, Type 12 from nVent HOFFMAN
+ / - Hover over image to Zoom

 

HOFFMAN on Demand items are locally available now.

 

Disconnect Enclosure with Handle, Type 12

Catalog Number:  A36SA3212LPPL
Back To Product

Bulletin Number:

  • A25
  • Material:

  • Steel
  • Express Modification Eligible:

  • Yes
  • Model Code:

  • 40439
  • Ship Wt. Std. Pkg. (lbs):

  • 99.0
  • Interchangeable:

  • False
  • Finish:

  • Painted Steel
  • Bulletin Number:

  • A25
  • Industry Standards:

    UL 508A Listed; Type 12, 13; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 12, 13; File No. E61997 NEMA/EEMAC Type 12, 13 CSA File No. 42186: Type 12 IEC 60529, IP65

    Notes:

    When using a Siemens ITE circuit breaker and an enclosure with an A dimension of 30-, 36- or 42-in., verify the amount of wire bend space required for both the line and load sides. Enclosures 12- and 16-in. deep can be modified to accept Siemens ITE 800 A and 1200 A circuit breakers. (Consult factory for details.
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Retrofit disconnect enclosures to isolate incoming power and help mitigate arc flash occurrences by moving the disconnect switch to the Sequestr Enclosure. Power is passed-through to the main enclosure.

    Applications:

    These general purpose disconnect enclosures accept major brand disconnect switches and circuit breakers, available with or without the Hoffman-supplied defeater door handle and handle hardware.

    Features:

  • Includes latch pivot post(s) and cover interlock bracket welded to door, cover latch bar for door, and instructions for installing disconnects
  • Model numbers ending with “PL” include handle and handle latching hardware
  • Specifications:

  • 14 gauge steel
  • Seams continuously welded and ground smooth
  • Bonding provision on door
  • External mounting brackets
  • External-formed flange around all sides of enclosure opening
  • Removable door with continuous hinge
  • Data pocket is high impact thermoplastic
  • Oil-resistant gasket
  • Collar studs for mounting optional panels
  • Holes in body and door for mounting operating handle, operating mechanism, and door closing mechanism
  • Available with or without Hoffman supplied padlocking defeater handle and latching system
  • Finish:

  • Door: ANSI 61 gray inside and outside.
  • Body: White inside with ANSI 61 gray finish outside.
  • Accessories:

  • Blank Adapter Plates, Mild Steel
  • Compact Cooling Fans
  • Panelite Enclosure Lights Overview
  • Panels for Type 3R, 4, 4X, 12 and 13 Enclosures
  • PowerGlide Defeater Handle Kit
  • Steel and Stainless Steel Window Kits
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Ordering:

  • Note: Some flexible cable operating mechanisms may not work in 8-in. deep enclosures due to interference with cable control hardware on inside of flange. Depending on model, order as follows:
  • PL models: Operating mechanism and disconnect switch or circuit breakers; Operating handle
  • All other models: Operating mechanism and disconnect switch or circuit breakers; Operating handle; PowerGlide™ Defeater Handle Kit —or— Operating mechanism and disconnect switch or circuit breakers; Operating handle; Door hardware
  • Notes:

    Purchase panels separately.
    Disconnect Enclosure with Handle, Type 12
    Catalog Number
    A36SA3212LPPL
    Express Modifications Yes
    A in. 36
    B in. 31.38
    C in. 12
    Panel Size D x E in. 33.00 x 27.00
    Conductive Panel A36P30G
    Panel A36P30
    With or Without Handle With
    Data Pocket Size D x E in. 12.00 x 12.00

    Add accessories for this item to your project list.

    Item
    Thmbnail Image PaneLite LED Enclosure Light LED24V15 Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Steel and Stainless Steel Window Kits APWK53NF Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list