Image for General Purpose Single-Door Free-Stand Disconnect, Type 4X from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

General Purpose Single-Door Free-Stand Disconnect, Type 4X

Bulletin Number:

  • A4S2
  • Industry Standards:

    UL508A Listed; Type 3R, 4, 4X, 12; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 3R, 4, 4X, 12; File No. E61997 NEMA/EEMAC: Type 3R, 4, 4X, 12 IEC 60529, IP66 Meets NEMA Type 3RX
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    This single door stainless steel enclosure with quarter-turn latches is designed to house electronic controls and components. It provides protection from non-corrosive or mildly corrosive elements in both indoor and outdoor environments. Typical applications are in the pharmaceutical, food and beverage, packaging, water, petroleum and chemical processing industries.

    Applications:

    This single door stainless steel enclosure with quarter-turn latches is designed to house electronic controls and components. It provides protection from non-corrosive or mildly corrosive elements in both indoor and outdoor environments. Typical applications are in the pharmaceutical, food and beverage, packaging, water, petroleum and chemical processing industries.

    Specifications:

  • Type 304 stainless steel 14 gauge doors and body, and 14 or 12 gauge back
  • Seams continuously welded and ground smooth
  • Flange trough collar on all four sides of door openings
  • Seamless foam-in-place one-piece gasket provides water-, oil- and dust-tight seal against contaminants
  • Heavy-duty three-point latching mechanism on each door, operated by Hoffman's black die-cast PowerGlide™ padlocking handle; back die-cast quarter-turn latches with slotted insert provided on the top and bottom of each door
  • Black Die-Cast PowerGlide handle has integral screwdriver defeater
  • Collar studs on inside of enclosure back for optional mounting panels
  • Concealed stainless steel hinges provide 180-degree door opening and allow easy door removal and cleaning of hinge area
  • Heavy-duty Type 316L stainless steel lifting eyes
  • Bonding provision on door; grounding stud on body
  • High-impact plastic Data Pocket kit included with enclosure
  • Accessory mounting channel provided in enc
  • Finish:

  • Stainless steel enclosures are unpainted. External surfaces of front, sides, top and bottom have a #4 finish. Interior welds are not finished.
  • Optional mild steel back panels are painted white. Optional conductive back panels are available.
  • Accessories:

  • Heaters
  • Panelite™ Enclosure Lights Overview
  • Panel Support Kit
  • Panels for Type 3R, 4,4X, 12 and 13 Enclosures
  • Stainless Steel Window Kits
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Panel Conductive Panel Panel Size D x E in.
    Catalog Number A in. B in. C in. Panel Conductive Panel Panel Size D x E in.
    72.06 26.5 18.06 A72PM28 A72PM28G 60.00 x 21.75
    72.06 32.5 24.06 A72PM34 A72PM34G 60.00 x 27.75
    72.06 38.5 24.06 A72PM40 A72PM40G 60.00 x 33.75