Close
- Home>
- Products>
- Disconnect>
- Disconnect Accessories>
- Large Folding Shelf

+ / - Hover over image to Zoom
Need product that’s in stock and ready to ship?

[{
"catentry_id" : "3074457345616779306",
"Attributes" : { }
}]
Bulletin Number:
Material:

Select an Item.
Close

Catalog Number | A in. | B in. | Maximum Distributed Load Rating lb. |
---|
Catalog Number | A in. | B in. | Maximum Distributed Load Rating lb. |
---|---|---|---|
AASHLF1218 | 18 | 12 | 150 |
AA61SHLF1218 | 18 | 12 | 150 |
AA35SHLF1218 | 18 | 12 | 150 |
AASHLF1818 | 18 | 18 | 150 |
AA61SHLF1818 | 18 | 18 | 150 |
AA35SHLF1818 | 18 | 18 | 150 |
AASHLF2424 | 24 | 24 | 150 |
AA61SHLF2424 | 24 | 24 | 150 |
AA35SHLF2424 | 24 | 24 | 150 |

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.
Description:
Supports instruments and test equipment used to install and maintain electrical components in an enclosure. Also ideally suited for supporting laptop computers, monitoring units and other equipment used with programmable controllers. The shelf can be installed on the inside or outside surface of larger Hoffman industrial enclosures (except ProLine). Automatically locks in the horizontal position when raised. When not in use, the shelf folds to 1.73 in. (44 mm) from the mounting surface. All parts are heavy gauge steel. Maintains UL/CSA Type 4 and 12 when properly intalled on a Hoffman enclosure.
Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
Catalog Number | A in. | B in. | Maximum Distributed Load Rating lb. |
---|
Catalog Number | A in. | B in. | Maximum Distributed Load Rating lb. |
---|---|---|---|
AASHLF1218 | 18 | 12 | 150 |
AA61SHLF1218 | 18 | 12 | 150 |
AA35SHLF1218 | 18 | 12 | 150 |
AASHLF1818 | 18 | 18 | 150 |
AA61SHLF1818 | 18 | 18 | 150 |
AA35SHLF1818 | 18 | 18 | 150 |
AASHLF2424 | 24 | 24 | 150 |
AA61SHLF2424 | 24 | 24 | 150 |
AA35SHLF2424 | 24 | 24 | 150 |
Connect With Us