Image for ProLine-PC Writing Desk from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

ProLine-PC Writing Desk

Bulletin Number:

  • P20PC
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Provides a horizontal writing surface. Constructed of 14 gauge steel with RAL 7035 light-gray polyester powder paint finish. Rear surface is closed and gasketed to maintain both the UL and CSA integrity of the enclosure.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Description B in.
    Catalog Number Description B in.
    Writing Desk 23.30
    Writing Desk 31.17