Image for Stainless Steel ProLine-SY Package, Type 12 from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Stainless Steel ProLine-SY Package, Type 12

Bulletin Number:

  • P20SY
  • P20S
  • Material:

  • Stainless Steel
  • Steel
  • Industry Standards:

    UL 508A Listed; Type 12; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 12; File No. E61997 NEMA Type 12 CSA File No. 42186: Type 12 IEC 60529, IP55 VDE IP55
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Application:

  • This enclosure is designed to protect many industrial operator interface systems. Two separate compartments within the enclosure can be used to protect panel- or rack-mounted control systems, operator interface packages and a variety of other electronic control components.
  • The top compartment is open and can accommodate a variety of front cover and door options
  • Internal grid straps are factory-installed in top compartment to provide support for operator interfaces
  • The bottom door is hinged on the left and has an attractive keylocking flush swing handle
  • The solid rear door permits rear access to equipment and wiring and includes a keylocking pushbutton handle
  • Standard external components include solid sides, solid top and a 100-mm solid base
  • Order cover, door or window door for top front to complete the enclosure. See Accessories tab.
  • Solid covers with pre-fabricated operator interface cutouts are available; consult Hoffman for ordering information.
  • Finish:

    Stainless steel enclosures are unpainted. External components have a smooth #4 brushed finish. External doors, sides, top and base are Type 304 stainless steel.

    Accessories:

  • Caster Kit
  • Thermoplastic Data Pocket
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Qty. Component
    Catalog Number A in. B in. C in. Qty. Component
    62.99 23.62 23.62 1 Frame