Image for Solid Doors from nVent | Hoffman
+ / - Hover over image to Zoom

Solid Doors

Bulletin Number:

  • P10
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    ProLine-style upper front doors have 140-degree hidden hinges and locking swing handle. Material is 16 gauge steel (14 gauge for 800-mm widths) with RAL 7035 textured light-gray polyester powder paint finish.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. H x W mm H x W in. Fits Console A x B
    Catalog Number A in. B in. H x W mm H x W in. Fits Console A x B
    55.12 47.24 471 x 1192 18.54 x 46.93 1400 x 1200
    55.12 23.62 471 x 592 18.54 x 23.30 1400 x 600
    55.12 31.5 471 x 792 18.54 x 31.18 1400 x 800
    62.99 23.62 468 x 592 18.43 x 23.31 1600 x 600
    62.99 31.5 468 x 792 18.43 x 31.18 1600 x 800
    70.87 23.62 669 x 592 26.34 x 23.31 1800 x 600
    70.87 31.5 669 x 792 26.34 x 31.18 1800 x 800