Image for ProLine Gold Series Desk Console, Type 12 from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

ProLine Gold Series Desk Console, Type 12

Catalog Number:  PGLD1265DC
Back To Product

Bulletin Number:

  • P11
  • Material:

  • Steel
  • Model Code:

  • 14387
  • Ship Wt. Std. Pkg. (lbs):

  • 146.0
  • Interchangeable:

  • False
  • Finish:

  • Steel/LtGray
  • Industry Standards:

    UL 508A Listed; Type 4, 12; File Number E61997 cUL Listed per CSA C22.2 No 94; Type 4, 12; File No. E61997 NEMA/EEMAC Type 4, 12 IEC 60529, IP55, IP66
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    The ProLine Gold Series Desk Console provides an ideal surface for mounting HMI controls such as keyboards, switches, lights or dials, and it is ergonomically designed so operators can sit or stand while working. The console also provides a large space for mounting internal components and controls and can be configured in an arc by using the wedge accessory.

    Applications:

    The ProLine Gold Series Desk Console provides an ideal surface for mounting HMI controls such as keyboards, switches, lights or dials, and it is ergonomically designed so operators can sit or stand while working. The console also provides a large space for mounting internal components and controls and can be configured in an arc by using the wedge accessory.

    Specifications:

  • 14 gauge steel body
  • 14 and 16 gauge steel doors
  • 25-degree sloped top
  • Seams continuously welded and ground smooth
  • Top door prop allows for single-handed operation
  • Built-in top door handle
  • Quarter-turn latches hold top door securely closed
  • ProLine latching system and keylocking swing handles on front doors and on rear doors of dual-access enclosures
  • Internal rails on dual-access enclosures facilitate mounting of ProLine internal components
  • Full access provides maximum mounting space and easy access to interior components
  • Finish:

    Finish is RAL 7035 textured light-gray polyester powder paint.

    Accessories:

    ProLine Accessories
    ProLine Gold Series Desk Console, Type 12
    Catalog Number
    PGLD1265DC
    A in. 46.28
    B in. 23.94
    C in. 18.47
    D in. 35.62
    E in. 24.28
    F in. ---
    G in. 24.28
    H in. 25.02
    Description Dual Access
    R in. 29.09
    S in. 39.27
    N in. 22.41
    P in. 21.11

    Add accessories for this item to your project list.

    Item
    Thmbnail Image PaneLite LED Enclosure Light LED24V15 Add Item to Project List add item to project list