Image for RackChiller In-Row Cooler, 300 mm (55 kW) / 600 mm (75 KW) width, 230/208 V from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Other Views

RackChiller In-Row Cooler, 300 mm (55 kW) / 600 mm (75 KW) width, 230/208 V

  • In-Row air to water heat exchanger integrated into an enclosure (RAL 9005)
  • Water connection from the back top or bottom
  • Monitoring via Modbus or Ethernet interface
  • Control with internal and external sensors
Select Item modify product

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.

No description available.
Downloads (  1 - 1 of 1  )
Documents
 
Catalog Number Height U Height mm Width mm Depth mm Description
Catalog Number Height U Height mm Width mm Depth mm Description
42 2000.0 300.0 1200.0 Cooler 230 V (European version)
42 2000.0 600.0 1200.0 Cooler 230 V (European version)
42 2000.0 300.0 1200.0 Cooler 208 V (US version)
42 2000.0 600.0 1200.0 Cooler 208 V (US version)